Letzte Aktualisierung: July 25 2024 23:36:47.

Scanning unit LIF 17R

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning unit LIF 17R
Output signals: TTLx5
Max. traversing speed: 48/min. (200 kHz)
RI width: 90°
Error signal: no Three-state
Electrical connection: D-Sub APE 15pin cable
diameter 4,5 mm with
shrinktube
Cable length: 0,60 m
Identnumber
Identnumber
330622-11
Output signals
Output signals
TTLx5
Max. traversing speed
Max. traversing speed
48/min. (200 kHz)
RI width
RI width
90°
Error signal
Error signal
no Three-state
Electrical connection
Electrical connection
D-Sub APE 15pin cable diameter 4,5 mm with shrinktube
Cable length
Cable length
0,60 m
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
637137-11