Letzte Aktualisierung: July 25 2024 23:36:47.
Scanning unit LIF 17R
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Scanning unit LIF 17R
signal period: 0,8 µm
scanning reticle: G8 mounting: with screws
supply voltage: 5V +/-5%
digital output signal: TTLx5
cut-off frequency: 200 kHz
fault detection signal: Ua1, Ua2 high impedance
RI width: without
cable: PUR 4,5 mm flex
cable length: 3,00 m
Electrical connection: connector Sub-D 15-pin
(male) with integrated
interface electronics
signal period: 0,8 µm
scanning reticle: G8 mounting: with screws
supply voltage: 5V +/-5%
digital output signal: TTLx5
cut-off frequency: 200 kHz
fault detection signal: Ua1, Ua2 high impedance
RI width: without
cable: PUR 4,5 mm flex
cable length: 3,00 m
Electrical connection: connector Sub-D 15-pin
(male) with integrated
interface electronics
Identnumber
Identnumber
330622-12
signal period
signal period
0,8 µm
scanning reticle
scanning reticle
G8 mounting: with screws
supply voltage
supply voltage
5V +/-5%
digital output signal
digital output signal
TTLx5
cut-off frequency
cut-off frequency
200 kHz
fault detection signal
fault detection signal
Ua1, Ua2 high impedance
RI width
RI width
without
cable
cable
PUR 4,5 mm flex
cable length
cable length
3,00 m
Electrical connection
Electrical connection
connector Sub-D 15-pin (male) with integrated interface electronics
Downloads / CAD / Mounting / Documentation
Product Information
Successor product
Identnumber
Identnumber
384884-12