Letzte Aktualisierung: July 23 2025 23:34:17.

QSY 090B Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 090B Synchronous-feed motor
Form of shaft end: with machine key
Rated speed: 2000 1/min
Standstill torque: 13.00 Nm
Stall current: 7.20 A
Integrated rotary Incremental motor encoder
encoder type: ERN 1387
Type of cooling and airflow direction:
ID number
ID number
331142-11
Form of shaft end
Form of shaft end
with machine key
Rated speed
Rated speed
2000 1/min
Standstill torque
Standstill torque
13.00 Nm
Stall current
Stall current
7.20 A
Integrated rotary Incremental motor encoder
encoder type
encoder type
ERN 1387
Type of cooling and airflow direction
Type of cooling and airflow direction
SCIP ID
SCIP ID
7e9840d6-e2bf-4712-a0b0-6a2337a03462
Downloads / CAD / Mounting / Documentation