Letzte Aktualisierung: July 25 2024 23:36:47.

MT 1281
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 1281
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: Extended by spring force
Measuring length: 12 mm
Type of guide: ball guide
Reference mark position:1.7mm
Accuracy grade: 0.2 µm
Electrical connection: Connector M23, male,
12-pin
Pin configuration: D294999
Cable type: PUR Ø 4.5 mm
Cable length: 1.50 m>
Output signal: sinusoidal voltage signals
(1 Vpp)
Grating period: 4.000 µm
Power supply: 5V+-5%
Degree of protection: IP 50 (EN 60529)
Operating temperature: +10/+40 °C
Identnumber
Identnumber
331314-02
Plunger actuation
Plunger actuation
Extended by spring force
Measuring length
Measuring length
12 mm
Type of guide
Type of guide
ball guide
Reference mark position
Reference mark position
1.7mm
Accuracy grade
Accuracy grade
0.2 µm
Electrical connection
Electrical connection
Connector M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m>
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Grating period
Grating period
4.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP 50 (EN 60529)
Operating temperature
Operating temperature
+10/+40 °C
SCIP ID
SCIP ID
b60544b4-23e5-4ea6-b21d-c1dfead3e407
Downloads / CAD / Mounting / Documentation