Letzte Aktualisierung: July 25 2024 23:36:47.

TS 222
Workpiece touch probe

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 222
Workpiece touch probe
Probe repeatability: 1.00 µm
Output signal: Square-wave signals, TTL
levels
Power supply: 5V+-5%
Electrical connection: Push-pull connector,
male, 6-pin
Cable type: spiral
Cable length: 1.50 m
Geometry of the stylus: TK05
Combination of T490
(stylus extension of
steel, L=50 mm) and T422
(L=21 mm, ball Ø 2 mm)
Axial deflection force: N
Housing material: Steel, stainless
(1.4104)
Special characteristics, touch probes: reduced gauging force
Identnumber
Identnumber
331395-01
Probe repeatability
Probe repeatability
1.00 µm
Output signal
Output signal
Square-wave signals, TTL levels
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
Push-pull connector, male, 6-pin
Cable type
Cable type
spiral
Cable length
Cable length
1.50 m
Geometry of the stylus
Geometry of the stylus
TK05 Combination of T490 (stylus extension of steel, L=50 mm) and T422 (L=21 mm, ball Ø 2 mm)
Axial deflection force
Axial deflection force
N
Housing material
Housing material
Steel, stainless (1.4104)
Special characteristics, touch probes
Special characteristics, touch probes
reduced gauging force
SCIP ID
SCIP ID
a43fb9e4-4a0e-4c76-83ef-f0e071ce27d2
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
683112-01