Letzte Aktualisierung: July 25 2024 23:36:47.

Incremental Angle Encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental Angle Encoder
Power supply: +5V
Output signals: Square-wave signals; TTL
Scanning frequency: 0...1MHz
Reference mark: one
Degree of protection: IP64
Accuracy grade: +/-5"
Electrical connection: cable 2m without connect.
can be used axial or radi.
Line count: 18000
Identnumber
Identnumber
331881-82
Power supply
Power supply
+5V
Output signals
Output signals
Square-wave signals; TTL
Scanning frequency
Scanning frequency
0...1MHz
Reference mark
Reference mark
one
Degree of protection
Degree of protection
IP64
Accuracy grade
Accuracy grade
+/-5"
Electrical connection
Electrical connection
cable 2m without connect. can be used axial or radi.
Line count
Line count
18000
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
512127-33