Letzte Aktualisierung: July 25 2024 23:36:47.

Incremental angular encoder
Improved axial or radial run out of the flange

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental angular encoder
Improved axial or radial run out of the flange
Power Supply: 5V Output signals: Square wave, TTL
Scanning frequency: 0...1MHz
Reference mark: one
Protection class: IP64
Accuracy grade: +/-5"
Electrical connection: cable 2m with metal
connector,
can be used axial or rad.
Line count: 18000
Identnumber
Identnumber
331881-85
Power Supply
Power Supply
5V Output signals: Square wave, TTL
Scanning frequency
Scanning frequency
0...1MHz
Reference mark
Reference mark
one
Protection class
Protection class
IP64
Accuracy grade
Accuracy grade
+/-5"
Electrical connection
Electrical connection
cable 2m with metal connector, can be used axial or rad.
Line count
Line count
18000
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
512127-85