Letzte Aktualisierung: July 25 2024 23:36:47.

Scanning head LIM 50

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning head LIM 50
Power supply: +5V
Output signals: sinusoidal power signals
(11µAss)
interfering signal: without Three-State
electrical connection: cable 3m with connector
Identnumber
Identnumber
332826-01
Power supply
Power supply
+5V
Output signals
Output signals
sinusoidal power signals (11µAss)
interfering signal
interfering signal
without Three-State
electrical connection
electrical connection
cable 3m with connector
Downloads / CAD / Mounting / Documentation