Letzte Aktualisierung: July 25 2024 23:36:47.

Scanning head LIM 57

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning head LIM 57
Power supply: +5V Output signals: TTLx256
Reference signal: 90° elec.
Fault detection: without Threestate
Electrical connection: cable 3m with connector
Identnumber
Identnumber
332827-01
Power supply
Power supply
+5V Output signals: TTLx256
Reference signal
Reference signal
90° elec.
Fault detection
Fault detection
without Threestate
Electrical connection
Electrical connection
cable 3m with connector
Downloads / CAD / Mounting / Documentation