Letzte Aktualisierung: September 01 2024 23:34:32.

LS 403
Sealed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 403
Sealed linear encoder
Power supply: +5 V
Output signals: sinusoidal power signals
(11 µAss)
Signal period: 0,020 mm
Reference mark: z = 360mm,
Electrical connection: cable 3 m with connector
without armor
Accuracy: +/- 0,005 mm
Measuring length: 720 mm
Identnumber
Identnumber
334755-1A
Power supply
Power supply
+5 V
Output signals
Output signals
sinusoidal power signals (11 µAss)
Signal period
Signal period
0,020 mm
Reference mark
Reference mark
z = 360mm,
Electrical connection
Electrical connection
cable 3 m with connector without armor
Accuracy
Accuracy
+/- 0,005 mm
Measuring length
Measuring length
720 mm
SCIP ID
SCIP ID
9d95e419-32d3-40e6-b90b-9b33697904af
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
572251-41