Letzte Aktualisierung: September 30 2024 23:34:26.

Absolute Angle Encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Absolute Angle Encoder
Accuracy grade: +/- 5"
Power supply: 5V
Output code: Fanuk spezifisch
Interface: EnDat
Rotation: increasing values with cw roation
Resolution: 1 048 576 steps/revolution
Hollow shaft: 20 mm
Flange: diameter 85 mm
Operating temp.: 0 ... 50 degrees C
Electr. connect.: cable output radial 1,00 m
with coupling male 17 pole
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Identnumber
Identnumber
336451-03
Accuracy grade
Accuracy grade
+/- 5"
Power supply
Power supply
5V
Output code
Output code
Fanuk spezifisch
Interface
Interface
EnDat
Rotation
Rotation
increasing values with cw roation
Resolution
Resolution
1 048 576 steps/revolution
Hollow shaft
Hollow shaft
20 mm
Flange
Flange
diameter 85 mm
Operating temp.
Operating temp.
0 ... 50 degrees C
Electr. connect.
Electr. connect.
cable output radial 1,00 m with coupling male 17 pole
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation