Letzte Aktualisierung: September 01 2024 23:34:32.

LS 703
Sealed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 703
Sealed linear encoder
Power supply: +5 V
Output signals: sinusoidal (11 uAss)
Signal period: 0,020 mm
Reference marks: one reference mark at mid-
point of measuring length
moveable by 50 mm steps
Accuracy grade: +/- 0,005 mm
Electrical connection: via adapter cable
Measuring length: 420 mm
Identnumber
Identnumber
336976-06
Power supply
Power supply
+5 V
Output signals
Output signals
sinusoidal (11 uAss)
Signal period
Signal period
0,020 mm
Reference marks
Reference marks
one reference mark at mid- point of measuring length moveable by 50 mm steps
Accuracy grade
Accuracy grade
+/- 0,005 mm
Electrical connection
Electrical connection
via adapter cable
Measuring length
Measuring length
420 mm
SCIP ID
SCIP ID
f0e0d43d-3149-4567-9372-eb4e1a5771b8
Downloads / CAD / Mounting / Documentation