Letzte Aktualisierung: February 01 2026 23:46:08.

ERO 1385
Incremental modular rotary encoder without integral bearing, consisting of a sca
nning unit and disk/hub assembly

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERO 1385
Incremental modular rotary encoder without integral bearing, consisting of a sca
nning unit and disk/hub assembly
Line count: 5000
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 160.00 kHz
Power supply: 5 V (+-10 %)
Shaft: Hollow shaft with radial
fastening, diameter 40mm,
bore 2xM4
Degree of protection: IP00 (EN60529)
Operating temperature: 0/+85 °C
Electrical connection: Bent plug connector,
double-row with tray,
12-pin
Pin configuration: D297243
Connecting direction: radial
Please pay attention to the product documentation!
ID number
ID number
339425-01
Line count
Line count
5000
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
160.00 kHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
Hollow shaft with radial fastening, diameter 40mm, bore 2xM4
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
0/+85 °C
Electrical connection
Electrical connection
Bent plug connector, double-row with tray, 12-pin
Pin configuration
Pin configuration
D297243
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation