Letzte Aktualisierung: July 25 2024 23:36:47.

APE 2171
Interface electronics for processing the encoder output signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 2171
Interface electronics for processing the encoder output signals
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Electrical connection 2: D-sub connector, 2-row,
with shift latch, female,
15-pin
Electrical connection 3: D-sub connector, 2-row,
with shift latch, with
integrated electronics,
coated, male, 15-pin
Max. scanning frequency: 100.00 kHz
Reference mark: 90°
Fault detection signal: for disturbance LOW
Reversal hysteresis: without
Power supply: 5V+-5%
Cable type: PUR Ø 6.0 mm
Cable length: 1.00 m
Pin configuration: D330978
Assignment 2: D360615
Identnumber
Identnumber
339812-01
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, with shift latch, female, 15-pin
Electrical connection 3
Electrical connection 3
D-sub connector, 2-row, with shift latch, with integrated electronics, coated, male, 15-pin
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Reference mark
Reference mark
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
without
Power supply
Power supply
5V+-5%
Cable type
Cable type
PUR Ø 6.0 mm
Cable length
Cable length
1.00 m
Pin configuration
Pin configuration
D330978
Assignment 2
Assignment 2
D360615