Letzte Aktualisierung: April 28 2025 23:33:19.

QSY 96G
Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 96G
Synchronous-feed motor
Form of shaft end: with machine key
Rated speed: 4500 1/min
Rated torque: 3.00 Nm
Maximum torque: 22.0 Nm
Standstill torque: 5.20 Nm
Stall current: 5.20 A
Integrated rotary encoder ERN 1387 Incremental
type: motor encoder
Type of cooling and airflow direction: Natural cooling
ID number
ID number
339875-01
Form of shaft end
Form of shaft end
with machine key
Rated speed
Rated speed
4500 1/min
Rated torque
Rated torque
3.00 Nm
Maximum torque
Maximum torque
22.0 Nm
Standstill torque
Standstill torque
5.20 Nm
Stall current
Stall current
5.20 A
Integrated rotary encoder ERN 1387 Incremental
type
type
motor encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
SCIP ID
SCIP ID
314f1e51-b20b-4267-a719-fa8bd27cb3b7
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
339875-0A