Letzte Aktualisierung: August 13 2024 23:31:18.

Absolute Linear Encoder
Cosmomized version with 2 scanning heads Horizontal mounting possible

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Absolute Linear Encoder
Cosmomized version with 2 scanning heads Horizontal mounting possible
Power supply: +5V
Interface: EnDat interface (bi-direc-
tional serial interface)
Output signals:
Code signals: synchronous-serial from
differential line driver
as per EIA standard RS-485
Incremental signals: sinusoidal voltage signals
(1Vpp)
Electrical connection: via cable assembly
Accuracy grade: +/-0,003 mm
Measuring length: 2040 mm
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Identnumber
Identnumber
341240-79
Power supply
Power supply
+5V
Interface
Interface
EnDat interface (bi-direc- tional serial interface)
Output signals
Output signals
Code signals
Code signals
synchronous-serial from differential line driver as per EIA standard RS-485
Incremental signals
Incremental signals
sinusoidal voltage signals (1Vpp)
Electrical connection
Electrical connection
via cable assembly
Accuracy grade
Accuracy grade
+/-0,003 mm
Measuring length
Measuring length
2040 mm
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
387092-79
Info
Caution: Grating period changed from 16 µm to 20 µm!