Letzte Aktualisierung: September 29 2024 23:33:25.

Sealed absolute linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Sealed absolute linear encoder
power supply: +5V
electrical connection: via adapter cable
accuray: +/-0,005mm
measuring length: 1040mm
Identnumber
Identnumber
341241-09
power supply
power supply
+5V
electrical connection
electrical connection
via adapter cable
accuray
accuray
+/-0,005mm
measuring length
measuring length
1040mm
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
387086-10
Info
Caution: Grating period changed from 16 µm to 20 µm!