Letzte Aktualisierung: August 08 2024 23:32:41.

APE 454
Interpolation and digitizing electronics; for encoders with 1-VPP signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 454
Interpolation and digitizing electronics; for encoders with 1-VPP signals
Output signal: Square-wave signals, TTL
levels with 50-fold
interpolation
Electrical connection 2: LS socket, small, 12-pin
Electrical connection 3: APE box, connector 12-pin
Max. scanning frequency: 40.00 kHz
Reference mark: 270°
Fault detection signal: for disturbance LOW
Reversal hysteresis: without
Power supply: 5V+-5%
Limit switch:
Cable type: PUR Ø 6.0 mm
Cable length: 3.00 m
Pin configuration: D341818
Identnumber
Identnumber
341505-03
Output signal
Output signal
Square-wave signals, TTL levels with 50-fold interpolation
Electrical connection 2
Electrical connection 2
LS socket, small, 12-pin
Electrical connection 3
Electrical connection 3
APE box, connector 12-pin
Max. scanning frequency
Max. scanning frequency
40.00 kHz
Reference mark
Reference mark
270°
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
without
Power supply
Power supply
5V+-5%
Limit switch
Limit switch
Cable type
Cable type
PUR Ø 6.0 mm
Cable length
Cable length
3.00 m
Pin configuration
Pin configuration
D341818
Downloads / CAD / Mounting / Documentation