Letzte Aktualisierung: July 25 2024 23:36:47.

Incremental Rotary Encoder with Synchroflange
and 10-fold Interpolation on board

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental Rotary Encoder with Synchroflange
and 10-fold Interpolation on board
Power supply: +5V+/-5%
Output signal: square-wave signal, TTL
Reference mark: Linked with Ua1 and Ua2
Degree of protection: IP64
Shaft end: Diameter 4mm
Operating temperature: -10...+70° C
Electrical connection: cable 1m with Sub-D-conn.
(male 15-pin)
direction axial or radial
Line counts: 2500
Identnumber
Identnumber
341758-02
Power supply
Power supply
+5V+/-5%
Output signal
Output signal
square-wave signal, TTL
Reference mark
Reference mark
Linked with Ua1 and Ua2
Degree of protection
Degree of protection
IP64
Shaft end
Shaft end
Diameter 4mm
Operating temperature
Operating temperature
-10...+70° C
Electrical connection
Electrical connection
cable 1m with Sub-D-conn. (male 15-pin) direction axial or radial
Line counts
Line counts
2500
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
513770-01