Letzte Aktualisierung: July 25 2024 23:36:47.

Sealed linear encoder
with optimized thermal behavior with low scanning head without mounting spar

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Sealed linear encoder
with optimized thermal behavior with low scanning head without mounting spar
Power supply: +5 V
Output signals: sinusoidal voltage
signals
(1 Vpp)
Signal period: 0,020 mm
Reference mark position: Z = 35 mm, Z1 = 650 mm
further reference-marks:
selectable by magnet
Electrical connection: via cable assembly
Accuracy: +/- 0,005 mm
Measuring length: 720 mm
Special feature: 2 scanning units
Identnumber
Identnumber
344837-1A
Power supply
Power supply
+5 V
Output signals
Output signals
sinusoidal voltage signals (1 Vpp)
Signal period
Signal period
0,020 mm
Reference mark position
Reference mark position
Z = 35 mm, Z1 = 650 mm further reference-marks: selectable by magnet
Electrical connection
Electrical connection
via cable assembly
Accuracy
Accuracy
+/- 0,005 mm
Measuring length
Measuring length
720 mm
Special feature
Special feature
2 scanning units
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
572250-40