Letzte Aktualisierung: July 25 2024 23:36:47.

ND 221B
Numerical display unit Display unit with 1024 fold evaluation

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 221B
Numerical display unit Display unit with 1024 fold evaluation
1 measuring system input:
for sinusoidal power signals (11 uApp)
Data interface: V.24/RS-232-C
Functions: 2 datum points
mm/inch processor
Linear and not linear axes error
compensation
Included accessories:
Power cable, cable length 3,00 m
Identnumber
Identnumber
344992-01
1 measuring system input
1 measuring system input
for sinusoidal power signals (11 uApp)
Data interface
Data interface
V.24/RS-232-C
Functions
Functions
2 datum points mm/inch processor Linear and not linear axes error compensation
Included accessories
Included accessories
Power cable, cable length 3,00 m
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
636280-01
Info
Housing dimensons are not compatible. For each axis a cable adapter 653231-xx (11µApp) or 309784-xx (1Vpp) is required.