Letzte Aktualisierung: July 25 2024 23:36:47.

Singleturn absolute rotary encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Singleturn absolute rotary encoder
Mounting mode: synchro flange
Shaft diameter: 10mm
Resolution: 8192 positions/rev.
Signal periods: 512
Data interface: Profibus DP
Encoderprofile: 3.062 V1.0
Slave Class: 2 (programmable)
Output-Code: Dual-Code
Operating temperature: -20...+60 degree C
Electrical connection: 3x heavy-gauge compression
fitting (Bus in, Bus out,
Up) with 6-pin terminal
block
Identnumber
Identnumber
345505-02
Mounting mode
Mounting mode
synchro flange
Shaft diameter
Shaft diameter
10mm
Resolution
Resolution
8192 positions/rev.
Signal periods
Signal periods
512
Data interface
Data interface
Profibus DP
Encoderprofile
Encoderprofile
3.062 V1.0
Slave Class
Slave Class
2 (programmable)
Output-Code
Output-Code
Dual-Code
Operating temperature
Operating temperature
-20...+60 degree C
Electrical connection
Electrical connection
3x heavy-gauge compression fitting (Bus in, Bus out, Up) with 6-pin terminal block
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
593917-01