Letzte Aktualisierung: July 24 2024 23:34:26.

AK ERM 280
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 280
Incremental modular angle encoder without integral bearing
Line count: 2048
Scanning diameter: no specified value
Grating period: 395.000 µm
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 200.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP66 (EN60529)
Operating temperature: -20/+100 °C
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Identnumber
Identnumber
348201-04
Line count
Line count
2048
Scanning diameter
Scanning diameter
no specified value
Grating period
Grating period
395.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
200.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP66 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Downloads / CAD / Mounting / Documentation