Letzte Aktualisierung: July 25 2024 23:36:47.

LF 183
Incremental sealed linear encoder with large cross section for highest repeatabi
lity

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LF 183
Incremental sealed linear encoder with large cross section for highest repeatabi
lity
Measuring length: 240 mm
Accuracy grade: ± 2.0 µm
Grating period: 8.000 µm
Signal period: 4.000 µm
Fastening type: Screw-on strip
Output signal: sinusoidal voltage
signals (1 Vpp)
Reference mark position: in the middle of the
measuring length
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: none
Identnumber
Identnumber
348225-28
Measuring length
Measuring length
240 mm
Accuracy grade
Accuracy grade
± 2.0 µm
Grating period
Grating period
8.000 µm
Signal period
Signal period
4.000 µm
Fastening type
Fastening type
Screw-on strip
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
in the middle of the measuring length
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics,
linear encoder
linear encoder
none
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
682442-28