Letzte Aktualisierung: July 14 2024 23:31:46.

Grid encoder
in transport packaging, with transport case

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Grid encoder
in transport packaging, with transport case
consisting of: IK 220
calibration test chart with grid
diameter 230mm
signal period 0,004 mm
mounting base
scanning unit (for 2-measuring
equipments) evaluation software Accom with
handlock-key
2-cable assemblies, cable lenth
3m for connection with IK 220
Identnumber
Identnumber
349166-02
consisting of
consisting of
IK 220 calibration test chart with grid diameter 230mm signal period 0,004 mm mounting base scanning unit (for 2-measuring equipments) evaluation software Accom with handlock-key 2-cable assemblies, cable lenth 3m for connection with IK 220
Downloads / CAD / Mounting / Documentation