Letzte Aktualisierung: March 17 2026 23:36:53.

LIP 382
Incremental exposed linear encoder for high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 382
Incremental exposed linear encoder for high accuracy
Signal period: 0.128 µm
Thermal coefficient of linear expansion: ~ 0·10-6K-1
Accuracy grade: ± 0.5 µm
Measuring length: 120 mm
Fastening type: adherable
Output signal: sinusoidal voltage
signals (1 Vpp)
Power supply:
Cable type: PUR Ø 4.5 mm flexible
Cable length: 0.50
Electrical connection: Bent plug connector,
double-row, 12-pin
Pin configuration: D309258
ID number
ID number
349981-01
Signal period
Signal period
0.128 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 0·10-6K-1
Accuracy grade
Accuracy grade
± 0.5 µm
Measuring length
Measuring length
120 mm
Fastening type
Fastening type
adherable
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Power supply
Power supply
Cable type
Cable type
PUR Ø 4.5 mm flexible
Cable length
Cable length
0.50
Electrical connection
Electrical connection
Bent plug connector, double-row, 12-pin
Pin configuration
Pin configuration
D309258
SCIP ID
SCIP ID
ca82653f-53a6-4e67-b589-8357e81eb0b7
Downloads / CAD / Mounting / Documentation