Letzte Aktualisierung: July 25 2024 23:36:47.

Sealed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Sealed linear encoder
Mounting: end blocks
Power supply: +5V
Output signals: TTLx5
Reference pulse width: 270°
Traversing speed: 60 m/min (50kHz)
Reference mark: Z = 260 mm
further referencemarks:
all 50mm, selectable by
magnets
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Electrical connection: with separate cable
assembly
Accuracy grade: 0.003 mm
Measuring length: 520 mm
Identnumber
Identnumber
353316-71
Mounting
Mounting
end blocks
Power supply
Power supply
+5V
Output signals
Output signals
TTLx5
Reference pulse width
Reference pulse width
270°
Traversing speed
Traversing speed
60 m/min (50kHz)
Reference mark
Reference mark
Z = 260 mm further referencemarks: all 50mm, selectable by magnets
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Electrical connection
Electrical connection
with separate cable assembly
Accuracy grade
Accuracy grade
0.003 mm
Measuring length
Measuring length
520 mm
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
605365-54