Letzte Aktualisierung: July 25 2024 23:36:47.

Sealed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Sealed linear encoder
Mounting: mounting spar
Power supply: +5V
Output signals: TTLx5
Reference pulse width: 90°
Traversing speed: 120 m/min (100kHz)
Reference mark: Z = 35 mm; Z1 = 550 mm
further referencemarks:
all 50mm, selectable by
magnets
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Electrical connection: with separate cable
assembly
Accuracy grade: 0,005 mm
Measuring length: 620 mm
Identnumber
Identnumber
353318-42
Mounting
Mounting
mounting spar
Power supply
Power supply
+5V
Output signals
Output signals
TTLx5
Reference pulse width
Reference pulse width
90°
Traversing speed
Traversing speed
120 m/min (100kHz)
Reference mark
Reference mark
Z = 35 mm; Z1 = 550 mm further referencemarks: all 50mm, selectable by magnets
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Electrical connection
Electrical connection
with separate cable assembly
Accuracy grade
Accuracy grade
0,005 mm
Measuring length
Measuring length
620 mm
Downloads / CAD / Mounting / Documentation