Letzte Aktualisierung: September 26 2024 23:35:41.

LC 491F
Absolute sealed linear encoder with small cross section for absolute position ca
pture with serial interface

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 491F
Absolute sealed linear encoder with small cross section for absolute position ca
pture with serial interface
Measuring length: 270 mm
Accuracy grade: 5.0 µm
Grating period: 20.000 µm
Measuring step: 50 nm
Fastening type: End block + mounting
spar
Data interface: Fanuc01 Serial
interface
Power supply:
Flange version:
Shaft:
Degree of protection:
Operating temperature: 0/+50 °C
Electrical connection: separate adapter cable
Pin configuration: D288679
Connecting direction:
Identnumber
Identnumber
354270-12
Measuring length
Measuring length
270 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
20.000 µm
Measuring step
Measuring step
50 nm
Fastening type
Fastening type
End block + mounting spar
Data interface
Data interface
Fanuc01 Serial interface
Power supply
Power supply
Flange version
Flange version
Shaft
Shaft
Degree of protection
Degree of protection
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
separate adapter cable
Pin configuration
Pin configuration
D288679
Connecting direction
Connecting direction
Downloads / CAD / Mounting / Documentation