Letzte Aktualisierung: July 25 2024 23:36:47.

LS 679
Incremental sealed linear encoder with large cross section with integrated guide
way for bending machines

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 679
Incremental sealed linear encoder with large cross section with integrated guide
way for bending machines
Measuring length: 270 mm
Accuracy grade: ± 10.0 µm
Grating period: 20.000 µm
Fastening type: End block
Output signal: Square-wave signals, TTL
levels with 5-fold
interpolation
Reference mark position: ML/2 in the middle of the
measuring length
Further reference marks: none
Reference pulse width: 90°
Max. scanning frequency: 50.00 kHz
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: none
Identnumber
Identnumber
355257-03
Measuring length
Measuring length
270 mm
Accuracy grade
Accuracy grade
± 10.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End block
Output signal
Output signal
Square-wave signals, TTL levels with 5-fold interpolation
Reference mark position
Reference mark position
ML/2 in the middle of the measuring length
Further reference marks
Further reference marks
none
Reference pulse width
Reference pulse width
90°
Max. scanning frequency
Max. scanning frequency
50.00 kHz
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics,
linear encoder
linear encoder
none
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
643311-03
Info
Don't forget the adapter cable! Note: new connector interface (14-pin round connector M12 ). + Adapter cable ID 535046-N2 is required in addition, if the old connecting cable is still to be used.