Letzte Aktualisierung: July 25 2024 23:36:47.

Incremental open linear encoder LIP 481V

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental open linear encoder LIP 481V
Output signal: ~1Vpp
Reference mark: in the middle
Electrical connection: HV-compatible Sub-D-conn.
15-pin
Cable: braiding:
Cable length: 0,5m
Accuracy: +/-0,2µm
Thermal expansioncoeff.:G8 Measuring length: 220mm
Identnumber
Identnumber
355700-03
Output signal
Output signal
~1Vpp
Reference mark
Reference mark
in the middle
Electrical connection
Electrical connection
HV-compatible Sub-D-conn. 15-pin
Cable
Cable
braiding:
Cable length
Cable length
0,5m
Accuracy
Accuracy
+/-0,2µm
Thermal expansioncoeff.
Thermal expansioncoeff.
G8 Measuring length: 220mm
Downloads / CAD / Mounting / Documentation