Letzte Aktualisierung: August 13 2024 23:31:18.

RON 886
Incremental angle encoder with integral bearing and integrated stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RON 886
Incremental angle encoder with integral bearing and integrated stator coupling
Line count: 36000
System accuracy: ±1.0''
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 180.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Flange version: Flange with 200 mm outside
diameter and 180 mm
centering collar, drainage
channels, aluminum
Shaft: Hollow shaft, diameter 60
mm Degree of protection for housing: not
protected
Operating temperature: 0/+50 °C
Electrical connection: D-sub connector, male
9-pin, 2-row, cable exit
45°
Pin configuration: D663579
Connecting direction: Cable outlet for axial and
radial use
Cable length: 0.92 m
Cable type: PUR Ø 6.0 mm
Special characteristics,Connector with Quick Lock
rotational encoders: and ID label; clean room
packaging, without
calibration chart
Identnumber
Identnumber
355886-28
Line count
Line count
36000
System accuracy
System accuracy
±1.0''
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Flange with 200 mm outside diameter and 180 mm centering collar, drainage channels, aluminum
Shaft
Shaft
Hollow shaft, diameter 60 mm Degree of protection for housing: not
protected
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
D-sub connector, male 9-pin, 2-row, cable exit 45°
Pin configuration
Pin configuration
D663579
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
0.92 m
Cable type
Cable type
PUR Ø 6.0 mm
Special characteristics,Connector with Quick Lock
rotational encoders
rotational encoders
and ID label; clean room packaging, without calibration chart
SCIP ID
SCIP ID
dabbf62f-7945-4699-bef1-565a47f8a898
Downloads / CAD / Mounting / Documentation