Letzte Aktualisierung: July 23 2024 23:31:58.

Scanning unit LIDA 47
to be used with tape 361649-S1

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning unit LIDA 47
to be used with tape 361649-S1
Power Supply: 5V+/-5%
Output signals: TTL after 25xinterpolation
in Sub-D-Connector
max. frequency: 100kHz
Error signal: standard
Hysteresis: none
Electrical connection: cable 2m with Sud-D-
connector-APE
Identnumber
Identnumber
358534-S1
Power Supply
Power Supply
5V+/-5%
Output signals
Output signals
TTL after 25xinterpolation in Sub-D-Connector
max. frequency
max. frequency
100kHz
Error signal
Error signal
standard
Hysteresis
Hysteresis
none
Electrical connection
Electrical connection
cable 2m with Sud-D- connector-APE
Downloads / CAD / Mounting / Documentation