Letzte Aktualisierung: August 13 2024 23:31:18.

RCN 727
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 727
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±2.0''
Data interface: EnDat01
Positions per revolution: 134217728
Output code: Dual
Line count: 32768
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 180.00 kHz
Power supply: 5 V (+-5 %)
Shaft: Hollow through shaft for
axial clamping, diameter
60 mm
Flange version: Flange with 200 mm outside
diameter and 180 mm
centering collar, drainage
channels, aluminum
Degree of protection: IP 64 (EN 60529)
Operating temperature: 0/+50 °C
Electrical connection: Coupling with central
fastening, M23, male,
17-pin
Pin configuration: D512235
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Cable type: PUR Ø 6.0 mm
Special characteristics, rotational encoders: none
Identnumber
Identnumber
358654-05
System accuracy
System accuracy
±2.0''
Data interface
Data interface
EnDat01
Positions per revolution
Positions per revolution
134217728
Output code
Output code
Dual
Line count
Line count
32768
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 60 mm
Flange version
Flange version
Flange with 200 mm outside diameter and 180 mm centering collar, drainage channels, aluminum
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Coupling with central fastening, M23, male, 17-pin
Pin configuration
Pin configuration
D512235
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 6.0 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
 
Successor product
Identnumber
Identnumber
529717-04
Info
Notice different bits!