Letzte Aktualisierung: August 15 2024 23:31:21.

RCN 226
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 226
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling
System accuracy: 2.5
Data interface: EnDat01
Positions per revolution: 67108864
Line count: 16384
Cutoff frequency (-3 dB): 180.00 kHz
Power supply: 5 V (+-5 %)
Shaft: Hollow through shaft for
axial clamping, diameter
22 mm
Flange version: Rectangular flange with 85
mm centering collar,
drainage channels,
aluminum
Form of housing: with drainage channels and
42 mm central hole
(aluminum)
Degree of protection: IP 64 (EN 60529)
Operating temperature: 0/+50 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D288678
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Cable type: PUR Ø 6.0 mm
Identnumber
Identnumber
358655-02
System accuracy
System accuracy
2.5
Data interface
Data interface
EnDat01
Positions per revolution
Positions per revolution
67108864
Line count
Line count
16384
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 22 mm
Flange version
Flange version
Rectangular flange with 85 mm centering collar, drainage channels, aluminum
Form of housing
Form of housing
with drainage channels and 42 mm central hole (aluminum)
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 6.0 mm
Downloads / CAD / Mounting / Documentation