Letzte Aktualisierung: August 08 2024 23:32:41.

RON 287
Incremental angle encoder with integral bearing and integrated stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RON 287
Incremental angle encoder with integral bearing and integrated stator coupling
Line count: 18000
System accuracy: ±2.5''
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 180.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Flange version: Rectangular flange with 85
mm centering collar,
drainage channels,
aluminum
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Degree of protection for housing: IP64 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: free cable end
Pin configuration: D294999
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Special characteristics, rotational encoders: none
Identnumber
Identnumber
358701-01
Line count
Line count
18000
System accuracy
System accuracy
±2.5''
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Rectangular flange with 85 mm centering collar, drainage channels, aluminum
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Degree of protection for housing
Degree of protection for housing
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
cf32f152-c57f-42cd-b828-20eca58772b5
Downloads / CAD / Mounting / Documentation