Letzte Aktualisierung: July 15 2024 23:33:53.

MT 1281
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 1281
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: Extended by spring force
Measuring length: 12 mm
Type of guide: ball guide
Reference mark position:1.7 mm
Accuracy grade: 0.2 µm
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D330978
Cable type: PUR Ø 4.5 mm
Cable length: 1.50 m
Output signal: sinusoidal voltage signals
(1 Vpp)
Grating period: 4.000 µm
Power supply: 5V+-5%
Degree of protection: IP 50 (EN 60529)
Operating temperature: +10/+40 °C
Identnumber
Identnumber
359355-01
Plunger actuation
Plunger actuation
Extended by spring force
Measuring length
Measuring length
12 mm
Type of guide
Type of guide
ball guide
Reference mark position
Reference mark position
1.7 mm
Accuracy grade
Accuracy grade
0.2 µm
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D330978
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Grating period
Grating period
4.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP 50 (EN 60529)
Operating temperature
Operating temperature
+10/+40 °C
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
359355-02