Letzte Aktualisierung: July 14 2024 23:31:46.

MT 1281MW
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 1281MW
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: extended by spring force
Measuring length: 12 mm
Type of guide: ball-bush guide
Reference mark position:1.7 mm
Accuracy grade: 0.2 µm
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D330978
Cable type: PUR Ø 4.5 mm
Cable length: 1.50 m
Output signal: sinusoidal voltage signals
(1 Vpp)
Grating period: 4.000 µm
Power supply: 5V+-5%
Degree of protection: IP50 (EN60529)
Operating temperature: +10/+40 °C
Special characteristics, length gauge: Gauging force <0.1 N
Identnumber
Identnumber
359355-10
Plunger actuation
Plunger actuation
extended by spring force
Measuring length
Measuring length
12 mm
Type of guide
Type of guide
ball-bush guide
Reference mark position
Reference mark position
1.7 mm
Accuracy grade
Accuracy grade
0.2 µm
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D330978
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Grating period
Grating period
4.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP50 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
Special characteristics, length gauge
Special characteristics, length gauge
Gauging force <0.1 N
SCIP ID
SCIP ID
2cb2c16a-5b14-439e-8d3c-add0b3db90a2
Downloads / CAD / Mounting / Documentation