Letzte Aktualisierung: July 25 2024 23:36:47.
MC 4290
With integrated hard disk
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MC 4290
With integrated hard disk
Host computer CPU1: Intel Pentium 266MMX
Working memory of CPU1: 32 MB
Position encoder:
Analog inputs: 3x analog ±10 V / 3x
PT100
Data interface: RS232 + RS485 +
Ethernet+PS2+USB
With integrated PLC
Interface for color display
TFT VGA 640x480 Pixel
With integrated hard disk
Host computer CPU1: Intel Pentium 266MMX
Working memory of CPU1: 32 MB
Position encoder:
Analog inputs: 3x analog ±10 V / 3x
PT100
Data interface: RS232 + RS485 +
Ethernet+PS2+USB
With integrated PLC
Interface for color display
TFT VGA 640x480 Pixel
Identnumber
Identnumber
359645-01
Host computer CPU1
Host computer CPU1
Intel Pentium 266MMX
Working memory of CPU1
Working memory of CPU1
32 MB
Position encoder
Position encoder
Analog inputs
Analog inputs
3x analog ±10 V / 3x PT100
Data interface
Data interface
RS232 + RS485 + Ethernet+PS2+USB
With integrated PLC
Interface for color display
TFT VGA 640x480 Pixel
SCIP ID
SCIP ID
e985030f-11c6-4148-acdb-ec285f321cbb
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
359645-02