Letzte Aktualisierung: July 25 2024 23:36:47.

APE 157
Interpolation and digitizing electronics; for encoders with 1-VPP signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 157
Interpolation and digitizing electronics; for encoders with 1-VPP signals
Output signal: Square-wave signals, TTL
levels with 50-fold
interpolation
Electrical connection 2: Coupling M12, 14-pin
Electrical connection 3: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Max. scanning frequency: 40.90 kHz
Reference mark: 270°
Fault detection signal: for disturbance LOW
Reversal hysteresis: with
Power supply: 5V+-5%
Limit switch: without
Cable type: PUR Ø 6.0 mm
Cable length: 6.00
Pin configuration: D330978
Identnumber
Identnumber
360644-03
Output signal
Output signal
Square-wave signals, TTL levels with 50-fold interpolation
Electrical connection 2
Electrical connection 2
Coupling M12, 14-pin
Electrical connection 3
Electrical connection 3
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Max. scanning frequency
Max. scanning frequency
40.90 kHz
Reference mark
Reference mark
270°
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
with
Power supply
Power supply
5V+-5%
Limit switch
Limit switch
without
Cable type
Cable type
PUR Ø 6.0 mm
Cable length
Cable length
6.00
Pin configuration
Pin configuration
D330978
SCIP ID
SCIP ID
14088977-88cd-4dad-aeee-5e0463dbcbfb
Downloads / CAD / Mounting / Documentation