Letzte Aktualisierung: September 29 2024 23:33:25.

Absolute linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Absolute linear encoder
Resolution: 0,05 µm
Power supply: +5V
Interface: Fanuc Serial Interface
Output Signals: synchro-serial acc.
to RS-485
Electrical Connection: via adapter cable
Accuracy: +/- 0,005 mm
Measuring length: 340 mm
Identnumber
Identnumber
360676-02
Resolution
Resolution
0,05 µm
Power supply
Power supply
+5V
Interface
Interface
Fanuc Serial Interface
Output Signals
Output Signals
synchro-serial acc. to RS-485
Electrical Connection
Electrical Connection
via adapter cable
Accuracy
Accuracy
+/- 0,005 mm
Measuring length
Measuring length
340 mm
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
387089-02