Letzte Aktualisierung: September 29 2024 23:33:25.

Absolute linear encoder
Prototype for resolution 0,05 µm

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Absolute linear encoder
Prototype for resolution 0,05 µm
Power supply: +5V
Interface: adapted to Fanuc control
Output Signals: synchro-serial acc.
to RS-485
Electrical Connection: via adapter cable
Accuracy: +/- 0,005 mm
Measuring length: 540 mm
Identnumber
Identnumber
360676-S3
Power supply
Power supply
+5V
Interface
Interface
adapted to Fanuc control
Output Signals
Output Signals
synchro-serial acc. to RS-485
Electrical Connection
Electrical Connection
via adapter cable
Accuracy
Accuracy
+/- 0,005 mm
Measuring length
Measuring length
540 mm
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
387089-04