Letzte Aktualisierung: July 24 2024 23:34:26.

Scanning Head LIM 48

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning Head LIM 48
Power supply: 5V +/-5%
Output signal: 1Vpp
Cable type: PUR 6,0
Cable length: 1,4 m
Electrical connection: coupling (male) 12-pin
Identnumber
Identnumber
360895-01
Power supply
Power supply
5V +/-5%
Output signal
Output signal
1Vpp
Cable type
Cable type
PUR 6,0
Cable length
Cable length
1,4 m
Electrical connection
Electrical connection
coupling (male) 12-pin