Letzte Aktualisierung: September 26 2024 23:35:41.

Absolute linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Absolute linear encoder
Power supply: +5V Interface: Mitsubishi Serial Interface
Output signal: synchro-serial acc. to
RS-485
Electrical connection: via adapter cable
Accuracy: +/- 0,005 µm
Measuring length: 440 mm
Identnumber
Identnumber
361283-03
Power supply
Power supply
+5V Interface: Mitsubishi Serial Interface
Output signal
Output signal
synchro-serial acc. to RS-485
Electrical connection
Electrical connection
via adapter cable
Accuracy
Accuracy
+/- 0,005 µm
Measuring length
Measuring length
440 mm
Downloads / CAD / Mounting / Documentation