Letzte Aktualisierung: July 23 2024 23:31:58.

AK ERA 883
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 883
Incremental modular angle encoder without integral bearing
Line count: 26325
Scanning diameter: Diameter range greater
than 267 to 350mm
Grating period: 40.000 µm
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 180.00 kHz
Reference mark: analog, reference mark
position central
Power supply: 5 V (+-10 %)
Degree of protection: IP54 (EN60529)
Operating temperature: -10/+50 °C
Electrical connection: D-sub connector, metal
housing, 2-row, with
locking screws, male,
9-pin
Pin configuration: D321998
Cable length: 0.62 m
Cable type: PUR Ø 4.5 mm
Identnumber
Identnumber
361573-04
Line count
Line count
26325
Scanning diameter
Scanning diameter
Diameter range greater than 267 to 350mm
Grating period
Grating period
40.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Reference mark
Reference mark
analog, reference mark position central
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP54 (EN60529)
Operating temperature
Operating temperature
-10/+50 °C
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with locking screws, male, 9-pin
Pin configuration
Pin configuration
D321998
Cable length
Cable length
0.62 m
Cable type
Cable type
PUR Ø 4.5 mm