Letzte Aktualisierung: August 13 2024 23:31:18.

ROD 521
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 521
Incremental rotary encoder with integral bearing for separate shaft coupling
Shaft: Solid shaft, diameter
9.518 mm, length 22 mm
Flange version: Synchro flange Ø 63.5 mm,
centering collar 31.75 mm,
bolt circle Ø 47.63 mm, 3
x 10-32 UNF 2B
Degree of protection: IP 64 (EN 60529)
Power supply: 5 V (+-10 %)
Output signal: TTL
Reference mark: 90°
Max. scanning frequency:300.00 kHz
Operating temperature: -40/+100 °C
Connecting direction: Cable outlet for axial and
radial use
Electrical connection: free cable end
Pin configuration: D294999
Cable length: 1.00 m
Identnumber
Identnumber
362164-22
Shaft
Shaft
Solid shaft, diameter 9.518 mm, length 22 mm
Flange version
Flange version
Synchro flange Ø 63.5 mm, centering collar 31.75 mm, bolt circle Ø 47.63 mm, 3 x 10-32 UNF 2B
Degree of protection
Degree of protection
IP 64 (EN 60529)
Power supply
Power supply
5 V (+-10 %)
Output signal
Output signal
TTL
Reference mark
Reference mark
90°
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Operating temperature
Operating temperature
-40/+100 °C
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Cable length
Cable length
1.00 m