Letzte Aktualisierung: August 14 2024 23:32:01.

ROD 553
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 553
Incremental rotary encoder with integral bearing for separate shaft coupling
Shaft: Solid shaft, diameter
9.518 mm, length 22 mm
Flange version: Synchro flange Ø 63.5 mm,
centering collar 31.75 mm,
bolt circle Ø 50.8 mm, 3 x
6-32 UNC 2B
Degree of protection: IP 64 (EN 60529)
Power supply: 5 V (+-5 %)
Output signal: ~11µApp
Reference mark: analog, non-floating
Max. scanning frequency:0.00 no specified value
Operating temperature: -10/+70 °C
Connecting direction: Cable outlet for axial and
radial use
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Cable length: 1.00 m
Identnumber
Identnumber
362176-10
Shaft
Shaft
Solid shaft, diameter 9.518 mm, length 22 mm
Flange version
Flange version
Synchro flange Ø 63.5 mm, centering collar 31.75 mm, bolt circle Ø 50.8 mm, 3 x 6-32 UNC 2B
Degree of protection
Degree of protection
IP 64 (EN 60529)
Power supply
Power supply
5 V (+-5 %)
Output signal
Output signal
~11µApp
Reference mark
Reference mark
analog, non-floating
Max. scanning frequency
Max. scanning frequency
0.00 no specified value
Operating temperature
Operating temperature
-10/+70 °C
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Cable length
Cable length
1.00 m