Letzte Aktualisierung: July 25 2024 23:36:47.

APE 1182
Interface electronics for processing the encoder output signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 1182
Interface electronics for processing the encoder output signals
Output signal: sinusoidal voltage
signals (1 Vpp)
Electrical connection 2: D-sub connector, 2-row,
with locking screws,
female, 15-pin
Electrical connection 3: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Max. scanning frequency: 0.00 no specified value
Reference mark: without
Fault detection signal: no specified value
Reversal hysteresis: no specified value
Power supply: 5V+-5%
Cable type: PUR Ø 4.5 mm
Cable length: 0.50 m
Pin configuration: D341818
Identnumber
Identnumber
362754-02
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, with locking screws, female, 15-pin
Electrical connection 3
Electrical connection 3
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Max. scanning frequency
Max. scanning frequency
0.00 no specified value
Reference mark
Reference mark
without
Fault detection signal
Fault detection signal
no specified value
Reversal hysteresis
Reversal hysteresis
no specified value
Power supply
Power supply
5V+-5%
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.50 m
Pin configuration
Pin configuration
D341818