Letzte Aktualisierung: July 22 2024 23:32:05.

APE 1182
Interface electronics for processing the encoder output signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 1182
Interface electronics for processing the encoder output signals
Output signal: sinusoidal voltage
signals (1 Vpp)
Electrical connection 2: D-sub connector, 2-row,
with shift latch, female,
15-pin
Electrical connection 3: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Max. scanning frequency: 100.00 kHz
Reference mark: without
Fault detection signal: no specified value
Reversal hysteresis: no specified value
Power supply: 5V+-5%
Cable type: PUR Ø 4.5 mm
Cable length: 0.50 m
Pin configuration: D330978
Assignment 2: D360615
Identnumber
Identnumber
362756-01
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, with shift latch, female, 15-pin
Electrical connection 3
Electrical connection 3
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Reference mark
Reference mark
without
Fault detection signal
Fault detection signal
no specified value
Reversal hysteresis
Reversal hysteresis
no specified value
Power supply
Power supply
5V+-5%
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.50 m
Pin configuration
Pin configuration
D330978
Assignment 2
Assignment 2
D360615