Letzte Aktualisierung: September 30 2024 23:34:26.

RCN 223
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 223
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling
System accuracy: 5.0
Data interface: Fanuc01
Positions per revolution: 8388608
Power supply: 5 V (+-5 %)
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Flange version: Rectangular flange with 85
mm centering collar,
drainage channels,
aluminum
Form of housing: with drainage channels and
42 mm central hole
(aluminum)
Degree of protection: IP 64 (EN 60529)
Operating temperature: -10/+70 °C
Cable composition 2:
Operating temperature range conditional: / °C
Brand: HEIDENHAIN
Identnumber
Identnumber
363694-06
System accuracy
System accuracy
5.0
Data interface
Data interface
Fanuc01
Positions per revolution
Positions per revolution
8388608
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Flange version
Flange version
Rectangular flange with 85 mm centering collar, drainage channels, aluminum
Form of housing
Form of housing
with drainage channels and 42 mm central hole (aluminum)
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-10/+70 °C
Cable composition 2
Cable composition 2
Operating temperature range conditional
Operating temperature range conditional
/ °C
Brand
Brand
HEIDENHAIN
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
533117-06